IESNA:LM-63-2002
[TEST]P1296672
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-20)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R35W2N902750DE010 E3CD1MMS_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R35 optic, 4000K CCT AND, 90CRI , E3CD1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]985
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
2929.1 2928.3 2919 2901.1 2884.8 2858.5 2831.3 2801.1 2763.8 2705.7
2628.9 2522.6 2394.6 2242.6 2075 1890.4 1407.9 941.7 567.8 327.3
195.5 121.8 70.6 40.3 25.6 15.5 7.8 3.9 3.1 3.1
3.1 3.1 2.3 2.3 2.3 1.6 1.6 1.6 1.6 1.6
0.8 0.8 0.8 0 0 0
